Surge protection device - TT-UKK5-M/ 12DC - 2795957

The figure shows version TT-UKK5-M-24 DC

Double-level modular terminal block with suppressor diode as surge protection between both levels, disconnect knife in the upper level, nominal voltage: 12 V DC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 6.2 mm, terminal height: 68 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Can be used in the signal circuits of electronic controllers
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2795957
Packing unit 1
Catalog page Page 111 (TT-2011)
GTIN 4017918073213
Custom tariff number 85363010

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close