Component terminal block - UKK 5-LA 24 YE/U-O - 2791401

Component terminal block, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, length: 56 mm, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32, nom. voltage: 500 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2791401
Packing unit 50 pc
Sales key BE1274 -
Minimum order quantity 50 pc
GTIN 4017918274474
Weight per Piece (excluding packing) 15.410 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close