I/O module - IB ST 24 DIO 8/8/3-2A-S - 2753449

No picture available

Digital input/output module, IP20 protection, consisting of terminal part with screw connection and module electronics

Price:

Overview

Technical data

Downloads

Product Description

Special functions of the IB ST 24 DIO 8/8/3-2A-S
Inputs 1 to 3 of the IB ST 24 DIO8/8-3-2A-S module have special functions.
Input 1 acts as a release signal for the special function. If input 1 is "Low", the outputs 1 to 4 take on the signal from input 2 and the outputs 5 to 8 the signal from input 3. This procedure takes place independently of the address signals of the bus. If input 1 is reset to "High", the outputs take on the condition defined by the bus.
Application example: In plants in which it must be possible to change output signals on site with inputs (e.g., presses), this module is the right choice. In the event of a fault, an output group can be set or reset independently of the bus.

Key Commercial Data

Orderkey 2753449
Packing unit 1
GTIN 4017918153540
Custom tariff number 85389091

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close