I/O module - IBS IP CDIO/R 24-8 - 2719467

Digital input/output module, for use on robots, IP65 protection, 8 inputs, 24 V DC, 4-wire connection method or 8 outputs, 24 V DC, 0.5 A, 3-wire connection method

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The IBS IP CDIO/R 24... modules are available as an input/output unit for the robot concept. The metal housing allows them to be used in welding applications. The module can be used directly on the welding transformer if it is mounted on a terminal box. The modules are connected via a 17-pin circular connector. In addition to the INTERBUS and power supply lines, this connector also carries two further signal lines for constant current regulation (CCR) and for secondary circuit monitoring (SCM). These signals are looped in on the underside of the .../SF devices and are needed at the welding current controller for control and monitoring tasks.
Two module types are available:
The IBS IP CDIO 24-8 ... module has 8 channels that can be used either as inputs or as outputs.
The IBS IP CDIO 24-12/4/8 .. module has 12 inputs and 8 outputs.

Your advantages

  • IP65 degree of protection
  • Electrical isolation of I/O and bus logic

Key Commercial Data

Orderkey 2719467
Packing unit 1 pc
Sales key DNIA23 -
GTIN 4017918240424
Weight per Piece (excluding packing) 800.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close