Electronic housing - ME 22,5 UT BU S26 - 2707631

No picture available

, length: 99 mm,Component housing, Lower part, color: blue, width: 22.5 mm, height: 114.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Low design width with a high number of positions
  • Large assembly area
  • Same PCB geometry for all design widths
  • Recessed labeling areas
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Functional earth ground contact (EMC) integrated in the housing base
  • Electronic components can be partially removed
  • Metal foot catch
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting

Key Commercial Data

Orderkey 2707631
Packing unit 10 pc
Sales key ACHAAA -
Minimum order quantity 10 pc
GTIN 4017918907679
Weight per Piece (excluding packing) 29.784 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close