I/O module - R-AXL F DI32/1 2H - 2702986

No picture available

IndraControl S20, Digital input module, Digital inputs: 32, 24 V DC, connection method: 1-wire, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connectors

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The module is designed for use within an IndraControl S20 station.
It is used to acquire digital signals.
You can adjust the filter times of the inputs to increase noise immunity.
Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.

Your advantages

  • 32 digital inputs according to EN 61131-2 type 1 and type 3
  • 24 V DC, 2.4 mA
  • Connection of sensors in single-wire technology
  • Minimum update time of < 100 μs
  • Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
  • Maximum input frequency: 5 kHz
  • Device rating plate stored

Key Commercial Data

Orderkey 2702986
Packing unit 1 pc
Sales key DNI23X -
Minimum order quantity 50 pc
GTIN 4055626488905
Weight per Piece (excluding packing) 212.500 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close