Wireless module - SATEL-LP9 - 2702638

Bidirectional, 900 MHz transceiver for wireless transmission of serial and I/O data

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Extended temperature range, -40 °C ... +70 °C
  • Range of several kilometers thanks to adjustable data rates for the wireless interface (16 ... 500 kbps)
  • Integrated RS-232/RS-485 interface
  • Quick and easy startup without programming
  • High degree of reliability due to Trusted Wireless 2.0 technology (AES encryption, frequency hopping method, and coexistence management)
  • Mesh networks of up to 250 devices

Key Commercial Data

Orderkey 2702638
Packing unit 1 pc
Sales key DNC61X -
GTIN 4055626294704
Weight per Piece (excluding packing) 327.400 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close