I/O module - R-AXL F DO64/1 2F - 2702426

No picture available

IndraControl S20, Digital output module, Digital outputs: 64, 24 V DC, 500 mA, connection method: 1-wire, transmission speed in the local bus: 100 Mbps, degree of protection: IP20

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The module is designed for use within an Axioline F station.
It is used to output digital signals.
The outputs are protected against short circuit and overload.

Your advantages

  • 64 digital outputs
  • 24 V DC, 500 mA
  • Connection of actuators in single-wire technology
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702426
Packing unit 1 pc
Sales key DNI23X -
GTIN 4055626186344
Weight per Piece (excluding packing) 307.300 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close