Router - TC MOBILE ROUTER 3G VIDEC - 2702248

Industrial UMTS/GSM router (850, 900, 1800, 1900, 2100 MHz) with Ethernet interface. Firewall, NAT and IPsec VPN support. SMA-F female antenna connector. Sending via SMS. 6 digital inputs, 4 digital outputs. Configuration via web-based management.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Configuration via web-based management
  • Up to three VPN tunnels simultaneously
  • Starting of VPN via call
  • Can be used worldwide
  • 2 SIM cards for maximum network availability
  • High electromagnetic compatibility
  • Starting of VPN via SMS
  • Authentication with X.509 certificates
  • Connection monitoring
  • Encryption of both SIM card PINs
  • Firewall
  • NAT table
  • 10/100 Mbps automatic detection
  • Autocrossing
  • UMTS mobile phone network: 850, 1900, and 2100 MHz
  • Data rates of up to 7.2 Mbps
  • GSM mobile phone network: 850, 900, 1800, and 1900 MHz
  • Connection establishment via IP addresses
Logo Logo

Key Commercial Data

Orderkey 2702248
Packing unit 1 pc
Sales key DNC42X -
GTIN 4055626055572
Weight per Piece (excluding packing) 326.100 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close