Safety module - IB IL 24 PSDO 8-CB-PAC - 2702232

Similar figure

Safety-oriented digital output module, IP20 degree of protection, for the INTERBUS-Safety and the PROFIsafe system. The module has four safe digital outputs with two-channel occupancy or eight safe digital outputs with single-channel occupancy

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The safety module is an output module from the Inline product range designed for use at any point within a SafetyBridge, INTERBUS-Safety or PROFIsafe system. The transmission speed of the safety module can be set to 500 kBaud or 2 Mbaud using a switch. One transmission speed must be used consistently within a station. The module has four safe digital outputs for two-channel assignment or eight digital outputs for single-channel assignment.

Your advantages

  • PL e according to EN ISO 13849-1
  • SIL 3 according to IEC 61508/EN 61508
  • SILCL 3 according to EN 62061

Key Commercial Data

Orderkey 2702232
Packing unit 1 pc
Sales key DNA431 -
GTIN 4055626045795
Weight per Piece (excluding packing) 388.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close