I/O module - R-AXL F UTH4 1H - 2702086

The figure shows a comparable item from Phoenix Contact

Axioline F temperature module, 4 inputs for connection of thermocouple sensors (including bus base module and connectors)



Technical data




Your advantages

  • 4 analog input channels to connect thermocouples or linear voltages from -100 mV to +100 mV
  • 1 analog input channel for the connection of voltages from -5 V to +5 V
  • Connection of sensors in 2-wire technology
  • Internal detection and compensation of cold junction temperature (can be parameterized)
  • External connection of Pt 100 cold junction sensors possible
  • High level of accuracy (typically ±0.01 % sensor type K)
  • High level of accuracy, even in various mounting positions, thanks to built-in space compensation of the internal cold junction
  • High temperature stability (typically 5 ppm/K)
  • High temperature stability (typically 8 ppm/K)
  • High resistance to electromagnetic interference (Class A)
  • "Channel Scout" function
  • Device rating plate stored
  • Diagnostic and status indicators
  • Installation monitoring with indication via diagnostic LED for each channel

Key Commercial Data

Orderkey 2702086
Packing unit 1 pc
Sales key DNI24X -
GTIN 4055626013770
Weight per Piece (excluding packing) 195.900 g


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.