I/O module - R-AXL F RTD4 1H - 2702085

The figure shows the standard item

Axioline F temperature module, 4 inputs for connecting resistance temperature detectors (including bus base module and connectors)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 4 analog input channels for connecting resistance temperature detectors (RTDs)
  • 500 Ω and 5 kΩ linear inputs
  • Connection of sensors in 2, 3, and 4-wire technology
  • Integrated, digital sensor linearization
  • Standardized measured value representation directly in °C, °F or Ω
  • Measured value display in 16-bit format or floating point format
  • Programmable filters
  • Short-circuit protected inputs
  • Device rating plate stored
  • Diagnostic and status indicators
  • Temperature stability
  • Very high level of noise immunity
  • Low noise emission
  • Installation monitoring by means of “Channel scout” function

Key Commercial Data

Orderkey 2702085
Packing unit 1 pc
Sales key DNI24X -
GTIN 4055626013787
Weight per Piece (excluding packing) 195.500 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close