Bus coupler - R-AXL F BK PN - 2702082

IndraControl S20, Bus coupler, PROFINET, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connector

Price:

Overview

Technical data

Approvals

Downloads

Product Description

The bus coupler is the link between a PROFINET network and the Axioline F system.
Up to 63 Axioline F devices can be connected to an existing Ethernet system using the bus coupler.

Your advantages

  • Up to 63 additional Axioline devices can be connected
  • PROFIsafe support
  • 2 RJ45 connections
  • BootP and DHCP
  • Diagnostic and status indicators
  • Firmware can be updated
  • Typical cycle time of the Axioline F local bus is around 10 μs
Logo

Key Commercial Data

Orderkey 2702082
Packing unit 1 pc
Sales key DREBAD -
GTIN 4055626005270
Weight per Piece (excluding packing) 219.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close