I/O module - R-AXL F AI4 U 1H - 2702056

IndraControl S20, Analog input module, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection method: 2, 3, 4-wire (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connectors

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 4 analog, bipolar input channels for the connection of voltage signals
  • Connection of sensors in 2, 3, and 4-wire technology
  • Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
  • Simultaneous scanning of all channels by means of simultaneous sampling
  • High crosstalk attenuation between the channels, thanks to separate signal paths
  • Particularly robust against electromagnetic interference
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702056
Packing unit 1 pc
Sales key DNI24X -
GTIN 4046356951685
Weight per Piece (excluding packing) 196.600 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close