Bus coupler - R-AXL F BK PB - 2702054

IndraControl S20, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Up to 63 additional Axioline devices can be connected
  • D-SUB bus connection
  • Electrical isolation between PROFIBUS interface and logic
  • Rotary encoding switch
  • DP/V1 for class 1 and class 2 masters
  • PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
  • Dynamic configuration is supported
  • I&M functions
  • Diagnostic and status indicators
  • Firmware can be updated
  • Typical cycle time of the Axioline F local bus is around 10 μs
Logo

Key Commercial Data

Orderkey 2702054
Packing unit 1 pc
Sales key DNI21X -
GTIN 4046356951746
Weight per Piece (excluding packing) 175.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close