Panel PC - DL PPC15 1000 MB 01 - 2701836

IP65, VESA mounted, fanless industrial PC with LED-backlit 15-inch LCD display and single-touch resistive touch screen. Energy-efficient Intel® Atom™ processor. 2 GB RAM. HDD/SDD mass storage options with choice of operating system.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Designline PPC15 1000 is a VESA-mounted, IP65-rated industrial PC with an LED backlit 15-inch LCD touch screen. An Intel® Atom™ E680T 1.6 GHz processor provides a balance of processing power and energy effiency. The fanless design and flexible VESA mounting scheme makes the DL PPC15 1000 a product that can be used in a wide variety of applications. A configurable COM port enables connections to legacy serial devices. The DL PPC15 1000 incorporates both a modern, ergonomic design along with the ruggedized characteristics expected in an industrial computer product.

Your advantages

  • Full IP 65
  • Modern ergonomic design

Key Commercial Data

Orderkey 2701836
Packing unit 1 pc
Sales key DRBADC -
GTIN 4046356861649
Weight per Piece (excluding packing) 4.318 kg
Country of origin TW (Taiwan)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close