Signal lamp - CSD-SL 500 WH - 2701789

LED signal light, 230 V AC, white, redundant power supply and INTERBUS communication

Price:

Overview

Technical data

Accessories

Downloads

Product Description

This LED signal light is designed for use in lock systems. The redundant power supply and redundant INTERBUS communication ensure high availability. It is available in various colors and sizes, and is to be programmed in accordance with the application with controllers from PHOENIX CONTACT. The INTERBUS‍ provides the user with a large amount of diagnostic and status information.

Your advantages

  • EN 12966-1
  • Redundancy
  • 400 m connection to the control unit via fieldbus
  • High light and color intensity
  • Application-specific programming supported
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50 000 h
  • Emission angle 10°
  • LED technology

Key Commercial Data

Orderkey 2701789
Packing unit 1 pc
Sales key DRGAAB -
GTIN 4046356863421
Weight per Piece (excluding packing) 20.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close