LED machine light - PLD M 360 W-50 200 - 2701689

LED machine light, 24 V DC, degree of protection IP67, emission angle 50 °, color temperature 5000 K, length 200 mm, M12 connector, can be switched in series, Dimming, Flash mode, resistant to coolants and lubricants, including mounting accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The LED light is designed to provide illumination inside or on machinery. M12 sensor/actuator cables enable multiple lights to be connected one after the other and to be switched on and off via the light interface, dimmed continuously, and operated in flash mode. In addition, the integrated high-quality optics prevent glare for the machine operator.

Your advantages

  • Homogenous and glare-free lighting thanks to innovative optics
  • Focused illumination, thanks to 50° emission angle
  • Laminated safety glass enables use even in environments with potential mechanical strain
  • Two PWM inputs for dimming and flash mode
  • Error indication via digital output
  • Protection against polarity reversal, excessively high supply voltage, and overtemperature
  • Can be switched in series via sensor/actuator cables with SPEEDCON M12 rapid interlock system
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50 000 h

Key Commercial Data

Orderkey 2701689
Packing unit 1 pc
Sales key DNL223 -
GTIN 4046356783316
Weight per Piece (excluding packing) 735.700 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close