Frequency inverter - VFD 5015 IL IB - 2701055

The Inline frequency inverter is a 3-phase compact device with 1.5 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The Inline frequency inverters seamlessly integrate into the Easy Automation system from Phoenix Contact. An IB IL 24 FLM-PAC Inline module is used to connect an Inline frequency inverter to a class 100 ILC. Thanks to the device-specific DTM with graphical interfaces, the devices can be conveniently parameterized in the PC Worx engineering. Phoenix Contact offers the devices in four different performance classes, up to 4 kW.

Logo

Key Commercial Data

Orderkey 2701055
Packing unit 1 pc
Sales key DRFADB -
GTIN 4046356801980
Weight per Piece (excluding packing) 1,500.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close