Safety relays - PSR-MC62-2NO-1DO-24DC-SP - 2700575

The figure shows a version with a screw connection

Safety relay for two-hand control devices according to EN 574 type IIIC, up to SILCL 3, Cat. 4, PL e, synchronous activation monitoring < 0.5 s, 2 enabling current paths, US = 24 V DC, plug-in spring-cage terminal block

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat.4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061
  • Type IIIC according to EN 574
  • Low housing width of just 12.5 mm
  • 2 enabling current paths, 1 digital signal output
  • Automatic activation
Logo Logo Logo

Key Commercial Data

Orderkey 2700575
Packing unit 1 pc
Sales key DNA181 -
GTIN 4046356966962
Weight per Piece (excluding packing) 126.390 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close