Electronic housing - ME MAX 22,5 3-3 KMGY S29 - 2697275

The figure shows the housing versions

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, open housing, 24-pos. (6 x 4 pos.), width: 22,5 mm, color: Light gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • DIN rail bus connector as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Transparent front cover can be swiveled
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Functional earth ground contact as an option

Key Commercial Data

Orderkey 2697275
Packing unit 10 pc
Sales key ACHABA -
Minimum order quantity 10 pc
GTIN 4017918982553
Weight per Piece (excluding packing) 48.529 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close