Frequency inverter - VFD 10 B6 A3B-3900 - 2693282

B6 frequency inverter (2.2 kW) for 400 V/3 phases with IP20 design for asynchronous motors (geared motors); digital and analog signals interface the B6 frequency inverters to the controller (without Interbus/Sercos)

Price:

Overview

Technical data

Accessories

Downloads

Product Description

B6 frequency inverters (2.2 kW) for 440 V / 3 phases in IP20 type for asynchronous motors (geared motors) without Interbus / Sercos

Nominal current: 5.8 A
Maximum current: 10.4 A

The B6 range is available for standard applications when the coupling to the controller is carried out via digital or analog signals.
The B6 range forms the economical entry level for controlled drive tasks with asynchronous motors in the application range of 4 kW whereby the higher-level PLC should (remote) control the speed.

Integrated in a ready-for-connection way, it offers spark interference according to class B and enables keyboard operation, including a corresponding display. For easy operation and start-up - including parameter transfers and oscilloscope function - the free Combivis software is connected via the diagnostic interface.

The functional mechanics enable a direct alignment in the control cabinet installation


General functions:
• 8 programmable parameter records with PID controller
• S ramps
• Network-off function
• Electronic motor protection
• I2t simulation
• Fast digital input
• No integrated brake transistor

Signal connections: (same in all 8 versions of the B6 range)
• 5 digital inputs
• 1 digital output
• 1 analog input 0-10 V / 0(4)-20 mA
• 1 analog output 0-10 V
• 1 relay output
• Storage temperature -25°C ... 70°C
• Operating temperature -10°C ... 45°C

Key Commercial Data

Orderkey 2693282
Packing unit 1
GTIN 4046356462631
Custom tariff number 85044084

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close