Termination board - IBS S7 400 DSC WI - 2404872

Termination board for Siemens SIMATIC® S7 400 PLCs, with electrical isolation

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS controller boards for Siemens SIMATIC S7-400 PLCs
The IBS S7 400 DSC/I-T board connects the SIMATIC S7 400 PLC with INTERBUS.
After power-up the INTERBUS configuration is read in automatically and started with the specified parameters. The system-specific parameterization of the bus system and the controller board is undertaken using the easy-to-use IBS CMD software and then stored in a flash memory card.
The following range of functions is supported:
- Preprocessing of process data
- Synchronous operating modes
- Parameterization of alternative and changing bus segments
- Parameterization using CMD
- Startup using "Plug & Play" technology
For displaying the comprehensive INTERBUS system diagnostics, the controller board is equipped with a four-line LC display in which operating and error states are shown in plain text.
The INTERBUS system is controlled using a function register which triggers control functions (switching devices on and off or bypassing devices, clearing the diagnostics display) simply by setting outputs.
Simple operation and efficient diagnostics facilitate startup and increase the availability of the system.
The base of the housing can be concealed behind a cover once parameterization and startup of the controller board have been completed.

Your advantages

  • Blocks for STEP 7 simplify integration
  • INTERBUS with up to 8192 I/O points per controller board
Logo

Key Commercial Data

Orderkey 2404872
Packing unit 1 pc
Sales key DREAAA -
GTIN 4055626502977
Weight per Piece (excluding packing) 1,026.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close