Industrial PC - VMT 7015 KG 05 - 2403017

Similar figure

Industrial PC with 38.1 cm/15" TFT-display (Resistive industrial touch screen), 1024 x 768 Pixel(s) (XGA), 16.2 million colors, Intel® Atom™ N2600 1.6 GHz, 1x COM (RS-232), 3x USB 2.0, 1x USB 2.0 on the front with IP65 cover (can be deactivated via software), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 (32-Bit). (bus system:)

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2403017
Packing unit 1 pc
Sales key DRBBAC -
GTIN 4055626227504
Weight per Piece (excluding packing) 4.300 kg

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close