Industrial PC - VMT 7012 WEINIG 025 - 2402952

Similar figure

Industrial PC with 30.7 cm / 12.1" TFT-display (Resistive industrial touch screen), 800 x 600 Pixel(s) (SVGA), 16.2 million colors, Intel® Atom™ N2600 1.6 GHz, 1x COM (RS-232), 3x USB 2.0, 1x USB 2.0 on the front with IP65 cover (can be deactivated via software), 1x COM (RS-485) with M8 connector, 2x Ethernet (10/100/1000 Mbps), RJ45, MS Windows® Embedded Standard 7 and user software: without user software. (bus system:)

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2402952
Packing unit 1 pc
Sales key DRBBAC -
GTIN 4055626171593
Weight per Piece (excluding packing) 3.300 kg

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close