Panel PC - PPC 7015 WEINIG 028 - 2402621

Similar figure

Panel PC with 39.05 cm/15.4" TFT-display (Resistive industrial touch screen), 1280 x 800 Pixel(s) (WXGA), Intel® Core™ i5-4400E 2.7 GHz, COM 1 (RS-232), 5 x USB, 1 x USB on the front with IP65 cover (can be deactivated via software), 3x Ethernet (10/100/1000 Mbps), RJ45, Windows 7 Ultimate 32 bit (multi-language) and user software: without user software. (bus system:)

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2402621
Packing unit 1 pc
Sales key DRBBAB -
GTIN 4055626141466
Weight per Piece (excluding packing) 7.500 kg

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close