Panel PC - OPC 7022 TB 02 - 2400489

Similar figure

Panel PC with 54.6 cm / 21.5"-TFT-display (Resistive industrial touch screen),  1920 x 1080 Pixel (Full HD) , Intel® Celeron® ULV 847E 1.1 GHz,  COM 1 (RS-232), 5 x USB, 1 x USB on the front with IP65 cover (can be deactivated via software),  3x Ethernet (10/100/1000 Mbps), RJ45,  Windows 7 64-bit Professional (German) and user software: without user software.

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2400489
Packing unit 1 pc
Sales key DRBBAB -
Weight per Piece (excluding packing) 7.500 kg

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close