Touch panel - WP 3070W - 2400253

Similar figure

Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 Pixel(s) (WVGA), 262144 colors, ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Debian GNU/Linux and user software: Firefox Browser. (bus system: without)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For operational purposes only - the browser is the only interaction interface
  • Flexible, thanks to open web standard and free choice of web server and visualization software
  • No security updates are required for JAVA or Flash plug-ins thanks to HTML5
  • HTML5-compatible browser integrated as standard in all devices
  • Visualization of self-programmed JavaScript applications possible
  • Display available in sizes from 14.5 cm (5.7") to 39.05 cm (15.4")
  • Energy efficient due to LED backlighting
  • Secure communication, thanks to SSL-encrypted data transmission

Key Commercial Data

Orderkey 2400253
Packing unit 1 pc
Sales key DRCABF -
GTIN 4055626065168
Weight per Piece (excluding packing) 800.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close