Electronic housing - ME 22,5 OT-1MSTBO KMGY S76 - 2279664

No picture available

Upper part, color: light gray, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2279664
Packing unit 10 pc
Sales key ACHAAD -
Minimum order quantity 10 pc
GTIN 4046356331135
Weight per Piece (excluding packing) 17.050 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close