Current transformer - PACT MCR-V2-6315- 95-1500-5A-1 - 2277242

Window-type current transformer, 1,500 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2500) A
  • Circular conductor dimensions: Ø 53 mm
  • Rail dimensions: 63 x 15 mm, 2x 50 x 10 mm, 40 x 40 mm

Key Commercial Data

Orderkey 2277242
Packing unit 1 pc
Sales key CK4321 -
GTIN 4046356305990
Weight per Piece (excluding packing) 488.800 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close