Electronic housing - ME-IO 18,8 B/FE 9U TBUS GYS890 - 2202815

No picture available

Component housing, length: 113.3 mm, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, height: 57.7 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the ME-IO product range
  • Tool-free mounting
  • Available in overall widths from 18.8 mm
  • Inflammability class V0 according to UL 94
  • Front push-in connection technology
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting
  • Functional earth ground contact integrated in the housing part

Key Commercial Data

Orderkey 2202815
Packing unit 10 pc
Sales key ACHEBB -
Minimum order quantity 10 pc
GTIN 4055626208244
Weight per Piece (excluding packing) 20.670 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close