Electronic housing - ME 22,5 F-UT BUS/10 KMGY - 2202735

Component housing with vents, Cross connection: integrated bus connector, color: light gray, width: 22.5 mm, length: 99 mm, height: 92 mm, number of positions cross connector: 10

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2202735
Packing unit 10 pc
Sales key ACHAAB -
GTIN 4055626170381
Weight per Piece (excluding packing) 39.346 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close