Electronic housing - BC 161,6 OT 001101 BK - 2202467

No picture available

Upper part, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the BC product range
  • Conforms to DIN EN 43880
  • Tool-free mounting
  • Available in overall widths from one to nine width units (17.8 mm ... 161.6 mm)
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202467
Packing unit 10 pc
Sales key ACHBAB -
Minimum order quantity 10 pc
GTIN 4055626122519
Weight per Piece (excluding packing) 36.235 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close