Mounting base housing - EH 45-B/ABS WM GN - 2202374

No picture available

Component housing, color: green, width: 45 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is part of the EH product range
  • Tool-free mounting
  • Available in overall widths from 22.5 mm ... 90 mm
  • Inflammability class HB acc. to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall

Key Commercial Data

Orderkey 2202374
Packing unit 10 pc
Sales key ACHCHA -
GTIN 4055626074122
Weight per Piece (excluding packing) 55.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close