Electronic housing - ME MAX 22,5 GEH-R G 2-2 GY7016 - 2202185

No picture available

Component housing, Complete housing, color: gray

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2202185
Packing unit 50 pc
Sales key ACHABZ -
Minimum order quantity 50 pc
GTIN 4055626009384
Weight per Piece (excluding packing) 23.316 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close