Components of electronic housing - UM-ALU 4 AU45 L40 - 2202072

Panel mounting base, length: 40 mm, Upper part, color: aluminum color, width: 45 mm, height: 28.1 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2202072
Packing unit 1 pc
Sales key ACHDFZ -
GTIN 4046356987417
Weight per Piece (excluding packing) 23.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close