Printed-circuit board connector - EMCV 1,5/ 5-G-3,5 BK - 1739279

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 5, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1739279
Packing unit 1
GTIN 4046356286503
Custom tariff number 85366930

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close