Printed-circuit board connector - ZEC 1,0/12-ST-3,5C2R1,12YEBDNZ - 1739237

The figure shows a 10-position version of the product

PCB direct plug, nominal current: 8 A, number of positions: 12, pitch: 3.5 mm, connection method: Spring-cage connection, color: yellow, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739237
Packing unit 50 pc
Sales key AAAFMA -
Minimum order quantity 50 pc
GTIN 4046356286145
Weight per Piece (excluding packing) 13.310 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close