Printed-circuit board connector - PC 5/ 2-ST-7,62 BUGY CP NZ201C - 1739208

No picture available

PCB connector, number of positions: 2, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: blue grey, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1739208
Packing unit 50 pc
Sales key AABCCA -
Minimum order quantity 50 pc
GTIN 4046356286497
Weight per Piece (excluding packing) 10.470 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close