Printed-circuit board connector - FKC 2,5/ 6-ST-5,08-RF AU - 1739169

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 6, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739169
Packing unit 50 pc
Sales key AAAFAB -
Minimum order quantity 50 pc
GTIN 4046356288866
Weight per Piece (excluding packing) 11.160 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close