PCB terminal block - ZFKDSA 1,5C-5,0- 2 GY7035BD1,2 - 1739101

The figure shows a 1-pos. version of the product

PCB terminal block, nominal current: 16 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 2, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: light gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Actuation shafts that are parallel and orthogonal to the conductor axis enable flexible PCB designs
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739101
Packing unit 50 pc
Sales key AAABFA -
Minimum order quantity 50 pc
GTIN 4046356286183
Weight per Piece (excluding packing) 2.240 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close