Printed-circuit board connector - FK-MPT 0,5/ 4-ICVA-3,5 GN - 1724145

The figure shows a 10-position version of the product

PCB headers, nominal current: 3 A, rated voltage (III/2): 250 V, number of positions: 4, pitch: 3.5 mm, color: green, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Protection against mismatching thanks to asymmetrical arrangement of sockets
  • Vertical connection enables multi-row arrangement on the PCB
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1724145
Packing unit 50 pc
Sales key AACMAA -
Minimum order quantity 50 pc
GTIN 4046356123945
Weight per Piece (excluding packing) 0.840 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close