Printed-circuit board connector - PC 4 HV/ 4-ST-7,62BDQSOPC-,PA+ - 1717262

No picture available

PCB connector, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1717262
Packing unit 50 pc
Sales key AABBCA -
Minimum order quantity 50 pc
GTIN 4046356138826
Weight per Piece (excluding packing) 17.932 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close