DMC 0,5/10-G1-2,54 GNP20THRR44 - 1717212

The figure shows a 3-pos. version of the product

PCB headers, number of positions: 10, pitch: 2.54 mm, color: green, contact surface: Gold, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Designed for integration into the SMT soldering process
  • Conductor connection on several levels enables higher contact density
  • Small component size for applications where space is at a premium
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1717212
Packing unit 300 pc
Sales key AAADGB -
Minimum order quantity 500 pc
GTIN 4055626480176
Weight per Piece (excluding packing) 4.100 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close