new

PCB hybrid header - PCH 6/ 4+4-G1L4-7,62 BK - 1717137

PCB hybrid header, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 8, pitch: 7.62 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Combining signals and power in a single header saves time and space
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1717137
Packing unit 50 pc
Sales key AABCBA -
Minimum order quantity 50 pc
GTIN 4055626514987
Weight per Piece (excluding packing) 13.870 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close