Feed-through header - MSTBA 2,5/12-G-5,08 OG - 1717110

The figure shows a 10-position version of the product

PCB header, nominal current: 12 A, number of positions: 12, pitch: 5.08 mm, color: orange, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1717110
Packing unit 50 pc
Sales key AAAFDA -
Minimum order quantity 50 pc
GTIN 4046356140621
Weight per Piece (excluding packing) 4.079 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close