new

Printed-circuit board connector - PC 6/ 3-G1-7,62 BK - 1717017

The figure shows the 4-position version

PCB headers, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 3, pitch: 7.62 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Increased touch protection in the pin connector pattern for maximum safety even when not plugged in
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1717017
Packing unit 25 pc
Sales key AABCBA -
Minimum order quantity 25 pc
GTIN 4055626514949
Weight per Piece (excluding packing) 8.448 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close