MC 1,5/ 6-ST-3,81 RD BD:L2 - 1716800

The figure shows a 10-position version of the product

PCB connector, number of positions: 6, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: red, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1716800
Packing unit 50 pc
Sales key AAAEAA -
Minimum order quantity 50 pc
GTIN 4055626472164
Weight per Piece (excluding packing) 4.570 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close