Printed-circuit board connector - DFMC 0,5/16-ST-2,54BK LPL:1-32 - 1716778

The figure shows a 10-pos. version with 20 contacts

PCB connector, number of positions: 16, pitch: 2.54 mm, color: black, contact surface: Gold

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo

Key Commercial Data

Orderkey 1716778
Packing unit 50 pc
Sales key AAADAA -
Minimum order quantity 50 pc
GTIN 4055626459592
Weight per Piece (excluding packing) 8.466 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close