PTSA 0,5/12-2,5-F MCRD-BK - 1716760

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 250 V, pitch: 2.5 mm, number of positions: 12, connection method: Push-in spring connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1716760
Packing unit 50 pc
Sales key AACBAA -
Minimum order quantity 50 pc
GTIN 4055626698571
Weight per Piece (excluding packing) 4.074 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close